EXP LED “Sortie” Series (Discontinued)

Battery Units, Self-Powered “Sortie” Signs Combination Units

EXP LED “Sortie” Series (Discontinued)

Battery Units, Self-Powered “Sortie” Signs Combination Units

Specifications

  • CSA certified for use in hazardous locations
  • The EXP LED “SORTIE” Series of battery equipment is designed to cover emergency lighting applications for the entire spectrum of hazardous locations, where inflammable gases, vapors, liquids, dust particles or fabrics tissues are permanently present or are likely to exist.
  • The EXP LED “SORTIE” Series combines tin one simple-to order catalogue family three traditional emergency lighting products with battery back-up: battery units with emergency lights, self-powered sortie signs, and combination units with emergency lights and sortie sign. The equipment is also available with additional emergency power capacity to drive remote heads and sortie signs.
  • CSA certified for use in hazardous locations: - Class I, Division 1, Groups B, C, D - Class I, Division 2, Groups A, B, C, D - Class II, Divisions 1 and 2, Groups E, F, G - Class III, Divisions 1 and 2
  • For wall mount only
  • Die-cast aluminum body with grey epoxy powder coat finish; clear, impact and heat resistant prismatic glass globe
  • Long life, maintenance-free lead-calcium battery
  • Battery charger is current limited, temperature compensated, short-circuit proof and reverse polarity protected
  • Emergency heads with one or twin lamp design
  • Large self-powered sortie (combo) includes a transfer circuit to drive three (3) LED-based remote exit signs (total power max 15W)
  • New, easy-to-build catalogue number based on the Emergi-Lite® severity codes
  • Meets or exceeds CSA C22.2 No.141-10 & No. 137

Sectors of Use

Web Catalogue