EFXPR LED Series

Remote fixtures hazardous locations

EFXPR LED Series

Remote fixtures hazardous locations

Specifications

  • CSA Certified for use in hazardous locations: Class I, Divisions 1 and 2, Groups C, D - Class II, Divisions 1 and 2, Groups E, F, G - Class III
  • High efficacy LED lamps
  • Die-cast aluminum body with grey epoxy powder coat finish
  • Clear, impact and heat resistant prismatic glass globe
  • Available in 6, 12, 24 and 120V
  • Available with single-lamp or twin-lamp combination
  • Meets or exceeds C22.2 No. 137-M1981
  • Meets or exceeds CSA 22.2 No.141

Documents

Sectors of Use

Web Catalogue