EX Series

Hazardous location pictogram sign TS Series transfer panel

EX Series

Hazardous location pictogram sign TS Series transfer panel

Specifications

  • CSA certified for use in hazardous locations: Class I, Division 1 and 2, Groups C, D - Class II, Division 1 and 2, Groups E, F, G - Class III
  • Very low temperature codes
  • Listed CSA C22.2 No.137-M1981
  • Listed CSA 22.2 No.141
  • Lighting fixture of die-cast aluminum with gray epoxy powder coat finish
  • Legend housing of industrial-grade 14-gauge steel with gray enamel finish
  • Supplied standard with two pictogram films per face, for direction selection
  • Long-life white LED light source
  • Two-wire AC/DC input available in 6, 12, 24 or 120V
  • Energy efficient – consumes maximum 5.0W in AC and DC mode

Sectors of Use

Web Catalogue