EX30 Series

Die-Cast Edge-Lit Exit Sign

EX30 Series

Die-Cast Edge-Lit Exit Sign

Specifications

  • Design upgrade introducing new features: Easier installation: component-free back-box housing and canopy can be installed in advance, like a regular junction box.
  • 20 – 30% less power consumption: max. 1.4W (AC-only models) and max. 2.5W (self-powered)
  • Bi-color LED pilot light allows visual diagnostic without need to open the unit (self-test and diagnostic option)
  • Listed by CSA
  • Also available with white LEDs for custom-design legends: pictograms, special wording, etc. (ask our sales representatives)
  • Features Die-cast aluminum construction
  • Modular design for universal mounting
  • Trim plate choices: pyramid or round for universal mounting and flat (recessed ceiling)
  • Component-free back-box ready to pre-install
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • U-shaped clear acrylic panel with laser-etched contour for legend letters
  • Long-life LED light source; red LEDs of ALINGAP technology
  • Two-wire universal AC input: 120 to 347VAC 50/60Hz
  • Sealed, maintenance-free nickel-cadmium battery
  • Meets or exceeds CSA 22.2 No.141-10

Web Catalogue