C8SRXP Series

“Sortie” Sign and Transfer Panels for Hazardous Locations

C8SRXP Series

“Sortie” Sign and Transfer Panels for Hazardous Locations

Specifications

  • Remote Sortie Sign Series
  • CSA certified for use in hazardous locations: Class I, Divisions 1 and 2, Groups A, B, C, D - Class II, Divisions 1 and 2, Groups E, F, G - Class III, Divisions 1 and 2
  • Die-cast aluminum body with grey epoxy powder coat finish
  • Sortie sign housing and faceplate made of 14-gauge steel, grey enamel finish
  • Faceplate features universal directional chevrons (knockouts)
  • Two-wire circuit for both AC and DC inputs
  • Available in 6, 12, 24 and 120VAC/DC
  • Light source is ALINGAP LEDs; consumes less than 5W in AC or DC mode
  • New, easy-to-build catalog number based on the Emergi-Lite® severity codes
  • Listed CSA C22.2 No. 137-M1981
  • Listed CSA 22.2 No. 141
  • Also available as self-powered exit sign, battery unit and combo unit; see EXP catalogue sheet
  • Transfer switch
  • Available with housing for hazardous locations
  • (Class 1, Division 1) or NEMA-1 housing (for use outside the hazardous location area)
  • Standard AC input: 120VAC, optional: 277VAC, 347VAC
  • Standard DC input: 6, 12 or 24VDC
  • Two-wire output with permanently present AC/DC low voltage
  • Output power: 25W, can drive up to five (5) remote units

Documents

Sectors of Use

Web Catalogue