C8ES10 & C8SE10 Series

Bilingual Steel Sign

C8ES10 & C8SE10 Series

Bilingual Steel Sign

Specifications

  • Single illumination module lights both single and double face exit signs
  • Highly energy efficient – consumes a maximum of 5.5W in AC or DC mode
  • Normal AC and emergency DC operation – 120 to 347V AC input; 6 to 24V DC input
  • Meets or exceeds CSA 22.2 No. 141 requirements
  • Special wording available (CSA C22.2 No. 250.0).

Web Catalogue