ESL Series

6, 12 and 24V

10-year life expectancy, maintenance-free emergency lighting units.

The ESL Series battery units combine long life expectancy, high-performance design and a reasonable initial cost outlay. Ideally suited for a range of commercial applications, the long-life lead acid battery is specifically recommended for environments where the unit will be exposed to large variances in ambient temperature.

ESL Series

6, 12 and 24V

10-year life expectancy, maintenance-free emergency lighting units.

The ESL Series battery units combine long life expectancy, high-performance design and a reasonable initial cost outlay. Ideally suited for a range of commercial applications, the long-life lead acid battery is specifically recommended for environments where the unit will be exposed to large variances in ambient temperature.

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Solid-state pulse-type charger – current-limited, temperature- compensated, short-circuit proof and reverse-polarity protected.
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free lead acid battery
  • NEXUS® compatible (for more information on NEXUS®, please consult your sales representative)
  • CSA C22.2 No. 141 certified
  • Standard 120/347 VAC input with line cord kit
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue