LPEX-XP Series

Hazardous Location “Exit” Sign TS Series Transfer Panels

LPEX-XP Series

Hazardous Location “Exit” Sign TS Series Transfer Panels

Specifications

  • CSA certified for use in hazardous locations: Class I, Divisions 1 and 2 - Groups A, B, C, D, Class II, Divisions 1 and 2 - Groups E, F, G, Class III, Divisions 1 and 2
  • Die-cast aluminum body with grey epoxy powder coat finish
  • Exit housing and faceplate made of industrial-grade 14-gauge steel and finished in grey enamel
  • Faceplate features universal knockout chevrons
  • Two-wire input circuit for both AC and DC inputs
  • Available in 6, 12, 24 and 120VAC/DC
  • LED lamp with ALINGAP LEDs; consumes less than 5W in AC and DC mode
  • New, easy-to-build catalogue number based on the Emergi-Lite® severity codes
  • Listed CSA C22.2 No. 137-M1981
  • Listed CSA 22.2 No. 141
  • Also available as self-powered exit sign, battery unit and combo unit; see EXP catalogue sheet
  • TS Series transfer switch: Available with explosion-proof housing (Class 1, Division 1) or NEMA-1 housing (for use outside the hazardous location area)
  • Standard AC input: 120VAC, optional 277VAC, 347VAC; standard DC input: 6, 12 or 24VDC
  • Two-wire output with permanently present AC/DC low voltage
  • Output power: 25W, can drive up to five (5) units of the LPEX-XP remote exit series

Web Catalogue