EX10 Series
All Metal Exit Sign
EX10 Series
All Metal Exit Sign
- Two-wire universal AC input
-
Pre-assembled for quick, easy installation
-
Universal mounting – end, wall or ceiling
-
Supplied with two stencil plates, red diffusing lenses
and backplate
-
Easy access to wiring entry for all mounting options
-
Canopy mounting system designed specifically for ease
of installation
-
Universal, field-selectable chevrons (knockout)
-
Energy efficient – consumes less than 3W in AC or DC mode
-
Normal AC and emergency DC operation – 120 to 347VAC
input; 6 to 24V DC input
-
Long life energy-efficient ALINGAP technology
LED light source
-
Available with power pack; see EX10-P catalogue sheet
-
CSA certified, meets or exceeds
CSA 22.2 No. 141-15. requirements
-
Special wording available (CSA C22.2 No. 250.0)