The fast track in cable management systems
Features & Benefits
Save TIME
QuikLok tray connections at record speed
In any project, installation time is key. Our patented QuikLok tray connects straight lengths of tray at record speed. No connection components or tools are required. Available in 2 and 4 inches depths.
Save MONEY
TabLok bracket support system
Attaching ExpressTray lengths to brackets has never been easier or faster! The TabLok profile eliminates the need for hardware, reducing installation time and cost! Only a screwdriver is required.
Increase FLEXIBILITY
Adaptable tray for an easier installation
The ExpressTray system requires no corner, crossing or bend elements. Any layout can be achieved, any obstacle overcome, simply with a length of tray and a pair of wire cutters.
Useful Links
Web Catalogue