CMPC-L Series

Thermoplastic pictogram combo unit

CMPC-L Series

Thermoplastic pictogram combo unit

Specifications

  • Energy efficient, long-life white LEDs consuming 4.2W at normal operation
  • 120/277/347VAC Input
  • Universal single and double face
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Battery lock-out prevents discharge during installation
  • Comes standard with three pictogram legends for direction selection
  • Red LED charger monitor
  • Injection-molded off-white thermoplastic ABS housing
  • Fast and easy installation with snap-together design
  • Ceiling, wall or end mount installation
  • CSA C22.2 no.141-10 listed
  • 3.6V nickel-cadmium battery provides minimum 120 minutes of emergency lighting
  • Fully adjustable LED glare-free lens
  • 3.6V-2W long life LED light source
  • Adjustable light heads for forward or backward lighting

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)