Evaluated to CSA C22.2 No.141-15 and No.137-M1981 for use in
hazardous locations: Class I Division 2, Groups A, B, C and D;
Class II Division 2, Groups F and G and Class III
NEMA-4X protection grade against liquids and windblown dust
Can be installed in wide temperature conditions:
-40°C to 55°C (-40°F to 131°F)
High-efficacy LED emergency heads outperform traditional 50W
halogen lamps
Innovative head design: four-LED and dual-driver provide
illumination even in case of unexpected component failure
Simple and easy to install on walls, columns or struts. For
vertical installation on columns, use mounting bracket catalogue
number: PMK1-E (sold seperately)