EHPRL Series

NEMA-4X rated remote fixture

EHPRL Series

NEMA-4X rated remote fixture

Specifications

  • PVC grey housing and heads designed for heavy-duty industrial applications: indoors, outdoors, hose-down areas, cold-storage facilities etc
  • Can be installed in wide temperature conditions: -40°C to 55°C (77°F to 131°F)
  • NEMA-4X protection grade against liquids and windblown dust
  • High-efficacy LED emergency heads outperform traditional 50W incandescent lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Simple and easy to install on walls, poles, columns or struts. For vertical installation on poles or columns, use mounting bracket catalogue number: PMK1-E (sold seperately)
  • Meets or exceeds CSA C22.2 No. 141-15
  • 1 Year limited warranty

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)