When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need it.
No maintenance: Maintenance-free and range from 20 to 400 amps
Fully polarized: Offers full polarization for exact voltage, frequency and phases, power supply ratings can't mix.
Quick installation: Solderless, pressure screw terminals and rear access, combined with take-apart housings, provide quick wiring access.
Features
MaxGard® - Heavy Industrial Applications Harsh environments and extreme conditions such as explosion-prone areas, high-corrosion atmospheres and rugged terrain.
DuraGard® - Light Industrial Applications Waterproof (1000-PSI Water Test) Areas where there are size constraints, chemicals, moisture, high water pressure and the need for waterproof rather than water-resistant protection.
ABB IEC 60309 - Light Industrial Applications International IEC 60309 - IP67 Watertight Situations that require international interchangeability, watertight construction and corrosion and chemical resistance
Hubbell® TO ABB IEC 60309
Cross Reference
UniGard® to ABB IEC 60309
Cross Reference
ABB IEC 60309 - Pin and Sleeve Connector Video
Hubbell is a registered trademark of Hubbell Incorporated.
Our Offering
Useful Links
Web Catalogue