LRL Series

Vandal resistant linear remote fixture

LRL Series

Vandal resistant linear remote fixture

Specifications

  • Easily adjustable LED strips for multiple beam angles
  • 1200-1300 lumen output
  • White high impact thermoplastic housing
  • Frosted lens
  • Impact tested to meet IK10
  • Standard surface ceiling and wall mount
  • Optional accessory: semi-recessed ceiling mount
  • Compatible with Emergi-Lite® 12 and 24 volt battery units
  • Universal voltage 120V through 347V 60Hz, 12-24VDC
  • Rated for -20°C to 45°C
  • Suitable for wet locations
  • Meets IP65 rating
  • ROHS compliant
  • cUL approved to CSA C22.2 No, 141-15

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)