LCB-HO LED Series

Commercial Battery Unit

LCB-HO LED Series

Commercial Battery Unit

Specifications

  • Fully adjustable LED glare-free lens
  • 5.4W long life high output LED light source
  • Provides 90' spacing at 7.5' mounting height
  • Dual voltage input capability 120/347VAC
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Sealed 9.6V-12W Lithium-ion battery offering 90 minutes of emergency lighting
  • Battery lock-out prevents discharge during installation
  • Red LED charger monitor
  • Momentary test switch allows for quick operational check
  • Injection-molded thermoplastic ABS housing
  • Rear keyhole slots and universal knock-outs to mount to any standard 4” junction box
  • Fast and easy installation with snap-together design
  • Ceiling or wall mount installation
  • Comes standard with one (1) year warranty
  • Meets or exceeds CSA C22.2 no.141-15

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)