RG-X LED “Sortie” Series

Battery Units, Self-Powered “Sortie” Signs, Combination Units

RG-X LED “Sortie” Series

Battery Units, Self-Powered “Sortie” Signs, Combination Units

Specifications

  • CSA Certified for use in hazardous locations
  • For wall mount only
  • Die-Cast aluminum body with grey epoxy powder coat finish; clear, impact and heat resistant prismatic glass globe
  • Long-life, maintenance-free lead-calcium battery
  • Battery charger is current limited, temperature compensated, short-circuit proof and reverse polarity protected
  • Emergency heads with one or twin lamp design
  • Large Self-Powered exit (combo) includes a transfer circuit to drive three (3) LED-based remote exit signs (total power max 15W)
  • New, easy-to-build catalogue number based on the Lumacell® Severity Codes
  • Meets or exceeds CSA C22.2 No.141-10 & No. 137

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)