LHZRL Series

Hazardous Location Remote Fixture

LHZRL Series

Hazardous Location Remote Fixture

Specifications

  • Evaluated to CSA C22.2 No.141-15 and No.137-M1981 for use in hazardous locations
  • NEMA-4X protection grade against liquids and windblown dust
  • Can be installed in wide temperature conditions: -40°C to 55°C (40°F to 131°F)
  • High-efficacy LED emergency heads outperform traditional 50W halogen lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Simple and easy to install on walls, columns or struts. For vertical installation on columns, use mounting bracket catalogue number: PMK1-L (sold separately).
  • 1 Year limited warranty

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)