LHZ Series

High-performance unit equipment for hazardous locations. Class I, Div. 2, Groups A, B, C, & D; Class II, Div 2, Groups F & G, Class III

LHZ Series

High-performance unit equipment for hazardous locations. Class I, Div. 2, Groups A, B, C, & D; Class II, Div 2, Groups F & G, Class III

Specifications

  • Evaluated to CSA C22.2 No.141-15 and No.137-M1981 for use in hazardous locations
  • Nema-4X protection grade against liquids and dust
  • Fiberglass light-grey housing with captive screws; stainless steel hardware
  • High ambient temperature up to 50°C (122°F); optional cold-weather -40°C to 50°C (-40°F to 122°F)
  • High-temperature Lead-Calcium battery
  • High-efficacy LED emergency heads outperform traditional 50W halogen lamps
  • Innovative lamp design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Compact size: 0.46 cubic feet
  • Simple and easy to install on walls, columns or struts on vertical position. For installation on columns use mounting bracket catalogue number: PMK1-L (order separately).
  • Standard infra-red remote control included in all models: allows testing the equipment without the need to climb a ladder. Distance range up to 30 ft. universal, one remote control may test all the units on the job.
  • Optional audible or non-audible auto-test
  • Optional NEXUS® central monitoring system
  • Auto-testing capabilities (specific load requirements)
  • 1 Year limited warranty

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)