Nexus® Area Controller Router

Area Controller Router V2

Nexus® Area Controller Router

Area Controller Router V2

Specifications

  • Stores back up of NEXUS® RF database containing all system and unit information
  • Co-ordinates up to 100 nodes as part of a larger system
  • SD micro flash memory 8GB
  • Communicates to units via 918 - 925.8 MHz mesh network
  • Ethernet port for Wan/Lan connectivity
  • 50 ohm SMA antenna jack
  • Mains plug pack 100-240VAC, 12VDC 2A max output
  • Can be used as a stand alone controller
  • Includes:
  • 1. 8GB USB flash memory stick
  • 2. 2m blue Cat 5e UTP patch lead
  • 3. Wall bracket
  • 4. 75mm stub antenna
  • 5. Optional protective cover
  • Suitable for Indoor application
  • 10˚C to 40˚C ambient temperature
  • Five Year warranty

Documents

Sectors of Use

  • no information to display

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)