LHP Series

NEMA-4X Rated

Specifications

  • Fiberglass grey housing with captive screws. It is designed for heavy-duty industrial applications: indoors, outdoors, hose-down areas, cold-storage facilities etc
  • NEMA-4X protection grade against liquids and windblown dust
  • High ambient temperature up to 50°C [122°F] and optional cold-weather -40°C to 50°C [-40°F to 122°F]
  • High temperature Lead-Calcium Battery
  • High-efficacy LED emergency heads outperform traditional 50W halogen lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Product features stainless steel exterior hardware
  • Simple and easy to install on walls, poles, columns or struts. For vertical installation on poles or columns use mounting bracket catalogue number: PMK1-L (sold separately)
  • May be wired from top or side (see drawing for position)
  • Standard infrared remote test control included in all models: allows to test the equipment without the need to climb a ladder. Functional up to a distance of 30 ft. Universal, one Remote Test Control may test all units on the job.
  • Optional NEXUS® central monitoring system
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA C22.2 No. 141-15
  • 1 Year limited warranty

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)