3LER-HZ Series

LED Exit Combination Hazardous locations
Combination Unit for Class I Zone 2 Hazardous Locations

3LER-HZ Series

LED Exit Combination Hazardous locations
Combination Unit for Class I Zone 2 Hazardous Locations

Specifications

  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981 Class I Zone 2, Groups IIA, IIB and IIC
  • Includes the addition of Class II Div 1&2 Groups E, F and G as well as Class III ratings
  • Certified temperature Codes for several types of emergency lamps
  • Polymeric frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8” thick aluminum back plate with key-holes for secure wall-mount installation
  • Sealed polycarbonate faceplate of heavy-duty, vandal-resistant
  • Suited for areas with the risk flammable gases, vapors or liquids that can create an explosive atmosphere
  • Long-life, ALINGAP technology energy-efficient LED light source is warrantied for 10 years
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • Sealed, maintenance-free Lead-Calcium or Nickel-Cadmium batteries
  • Remote load capacity: covers with LED lights 200 ft up to 800 ft of egress illumination
  • Comes standard with self-test/self-diagnostic functions
  • Comes standard with industrial-grade, Die-Cast Aluminum electrical box
  • 1/2 inch electrical conduit entry on both sides and at the top
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA C22.2 No.141-15

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)