Divider™ Series

Thermoplastic 6V

Divider™ Series

Thermoplastic 6V

Specifications

  • Injection-molded, impact-, scratch- and corrosion-resistant thermoplastic with a snap-together design
  • Compact and versatile – unit measures only 11.75” x 5” and can be wall or ceiling mounted
  • LED lamps with life expectancy of 30,000+ hours
  • Maintenance-free, long-life sealed Lead Calcium battery
  • Fast & easy installation - AC quick connect plug, battery knockout feature
  • Fully automatic, solid-state charger with low voltage battery disconnect, brownout protection, integral test switch and long-life LED AC-On pilot lights
  • Charger is temperature compensated and reverse polarity protected
  • Optional ceiling mount includes safety wire and pre-machined housing to receive a securement screw
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA 22.2 No.141-15

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)