GRANDE™ Series

Commercial-grade, universal-mount, snap-fit Exit Sign

GRANDE™ Series

Commercial-grade, universal-mount, snap-fit Exit Sign

Specifications

  • Durable, injection-molded, thermoplastic housing
  • Universal mounting - supplied standard with two stencil plates, red diffusing lens and backplate.
  • Universal, field-selectable snap in/out chevrons
  • Available for wall, end or ceiling mounting
  • Indirect refractive technology provides bright, even illumination
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient – consumes less than 3.5W
  • Normal AC and emergency DC operation with dual AC input of 120V/347V and universal DC input of 6V to 48V
  • Comes with the Lumacell® EZ2 canopy for quick & easy installation. See page 62 for information.
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Sectors of Use

  • no information to display

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)