EBL Series

Vandal resistant self-powered linear battery unit

EBL Series

Vandal resistant self-powered linear battery unit

Specifications

  • High impact thermoplastic housing
  • Meets IK10 impact rating requirements
  • Standard surface ceiling and wall mount
  • Optional accessory: semi-recessed ceiling mount
  • Easily adjustable LED strips for multiple beam angles
  • 1200-1300 lumen output
  • Dual-mode: normal lighting (field selectable) and emergency lighting
  • Self-test and self-diagnostic
  • Lithium ion phosphate battery offering 120 minutes of emergency lighting
  • Battery over/under charge protection
  • Universal voltage 120V through 347V 60Hz
  • Rated for 5°C to 45°C
  • Suitable for wet locations
  • Meets IP65 rating
  • ROHS compliant
  • cUL approved to CSA C22.2 No, 141-15

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)