CMPB-E Series

Miniature LED battery unit

CMPB-E Series

Miniature LED battery unit

Specifications

  • Fully adjustable LED glare-free lens
  • 3.6V 2W long life LED light source
  • 120/277/347VAC Input
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Sealed maintenance-free 3.6V nickel-cadmium battery offering 120 minutes of emergency lighting
  • Battery lock-out prevents discharge during installation
  • Red LED charger monitor
  • Momentary test switch allows for quick operational check
  • Injection-molded thermoplastic ABS housing
  • Rear keyhole slots and universal knock-outs to mount to any standard 4\\\" junction box
  • Injection-molded thermoplastic ABS housing
  • Fast and easy installation with snap-together design
  • Ceiling or wall mount installation
  • Suitable for damp locations
  • Use in 5°C-30°C ambient temperature
  • Meets CSA C22.2 no.141-15

Documents

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)