ESL Series

High-Performance commercial battery unit

ESL Series

High-Performance commercial battery unit

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Solid-state pulse-type charger – current-limited, temperature compensated, short-circuit proof and reverse polarity protected
  • Die cast aluminum high efficiency heads
  • Innovative head design featuring four LEDs and a dual driver that provide even illumination even in case of unexpected component failure
  • Standard grey colour (black optional)
  • May be wired from top or side only. Rear keyhole slots provided for installation (except for 24V model)
  • Maintenance-free Lead-Acid battery
  • Standard 120/347VAC input voltage
  • Advanced diagnostics capabilities (specific load requirements)
  • Meets exceeds CSA C22.2 No. 141-15

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)