High-performance unit equipment
for hazardous locations.
Class I, Div 2, Groups A, B, C & D;
Class II Div 2, Groups F & G,
Class III
Specifications
Evaluated to CSA C22.2 No.141-15 and No.137-M1981 for use
in hazardous locations: Class I Division 2, Groups A, B, C and D;
Class II Division 2, Groups F and G and Class III
Nema-4X protection grade against liquids and dust
Fiberglass light-grey housing with captive screws;
stainless steel hardware
High ambient temperature up to 50°C (122°F);
optional cold-weather -40°C to 50°C (-40°F to 122°F)
High-temperature Lead-Calcium battery
High-efficacy LED emergency heads outperform traditional 50W
halogen lamps
Innovative lamp design: four-LED and dual-driver provide
illumination even in case of unexpected component failure
Compact size: 0.46 cubic feet
Simple and easy to install on walls, columns or struts on vertical
position. For installation on columns use mounting bracket
catalogue number: PMK1-E (order separately)
Standard infra-red remote control included in all models:
allows testing the equipment without the need to climb a ladder.
distance range up to 30 ft. universal, one remote control may test
all the units on the job
Optional audible or non-audible auto-diagnostic and auto-test