Fiberglass grey housing with captive screws. It is designed for heavyduty
industrial applications
NEMA-4X protection grade against liquids and windblown dust
High ambient temperature up to 50°C [122°F] and optional coldweather
-40°C to 50°C (-40°F to 122°F)
High temperature Lead-Calcium Battery
High-efficacy LED emergency heads outperform traditional 50W
halogen lamps
Innovative head design: four-LED and dual-driver provide
illumination even in case of unexpected component failure
Product features stainless steel exterior hardware
Simple and easy to install on walls, poles, columns or struts
May be wired from top or side (see drawing for position)
Standard infrared remote test control included in all models:
allows to test the equipment without the need to climb a ladder.
Functional up to a distance of 30 ft. Universal, one Remote Test
Control may test all units on the job
Optional Audible and Non-Audible Auto-Diagnostic and Auto-Test