Injection-molded, impact-, scratch- and corrosion-resistant
thermoplastic with a snap-together design
Compact and versatile – unit measures only 11.75” x 5” and
can be wall or ceiling mounted
LED lamps with life expectancy of 50,000+ hours
Maintenance-free, long-life sealed Lead Calcium battery
Fast and easy installation - AC quick connect plug, battery
knockout feature
Fully automatic, solid-state charger with low voltage battery
disconnect, brownout protection, integral test switch and
long-life LED AC-On pilot lights
Charger is temperature compensated and reverse polarity
protected