EHC Series

Pictogram Exit Combination Unit Hazardous Locations Class I Division 2- compliant

EHC Series

Pictogram Exit Combination Unit Hazardous Locations Class I Division 2- compliant

Specifications

  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Certified CSA C22.2 No.141-10
  • Polyvinyl chloride frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8” thick aluminum back plate with keyholes for wall-mount installation
  • Sealed, vandal-resistant faceplate of polycarbonate
  • Legend illuminated by long-life white LEDs
  • Comes standard with two pictogram films for direction selection
  • Two high-performance LED lamps shielded by a clear polycarbonate cover
  • 5W LED emergency lights provide 60‘ of egress illumination on a 6-foot wide path
  • LED emergency lights provide 30-36’ of egress illumination on a 6-foot wide path
  • Sealed, maintenance-free Lead-Calcium or Nickel-Cadmium batteries
  • Remote load capacity: covers with LED lights 100 ft up to 230 ft of egress illumination
  • Comes standard with auto-diagnostic
  • Cold-weather option: -40°C (-40°F) with only 14W extra power consumption
  • Advanced diagnostics capabilities (specific load requirements)

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)