ENC Series

NEMA-4X & NSF Certified Pictogram Combination Unit

ENC Series

NEMA-4X & NSF Certified Pictogram Combination Unit

Specifications

  • Certified NEMA-4X for wall or ceiling mount
  • NSF certified certified for use in food processing areas
  • Polyvinyl chloride frame, with built-in gasket to prevent water infiltration
  • Sealed, vandal-resistant faceplate of polycarbonate
  • Long-life white LED light sources is warrantied for 10 years
  • Comes standard with two pictogram films per face, for direction selection
  • Two high-performance LED lamps shielded by a clear polycarbonate cover
  • Sealed, maintenance-free Lead-Calcium or Nickel- Cadmium batteries
  • Remote load capacity: covers with 4W LED lights 100' up to 230' of egress illumination
  • Comes standard with auto-diagnostic
  • Cold-weather option: -40°C (-40°F) with only 14W extra power consumption
  • Meets or exceeds CSA 22.2 No.141-15
  • Advanced diagnostics capabilities

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)