EDE Series

Die-Cast Aluminum Pictogram Edge-Lit Sign

EDE Series

Die-Cast Aluminum Pictogram Edge-Lit Sign

Specifications

  • Self-Powered models provide minimum 120 minutes of emergency lighting
  • Die-Cast aluminum construction
  • Modular design offers great choice of architectural profiles
  • Universal Die-Cast back-box for surface or semi-recessed mounting on ceilings or walls
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • Flat Die-Cast trim plate and galvanized steel back-box for recessed ceiling mount
  • Clear acrylic panel with pictogram legend
  • Comes standard with double-face panels for use in single-face and double-face applications
  • White LED light source
  • Universal AC input: two-wire 120 to 347VAC; universal DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC and DC-remote modes
  • Meets or exceeds CSA 22.2 No.141-15
  • Special wording available (CSA C22.2 No. 250.0)

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)