EN Series

NEMA-4X & NSF Certified Pictogram Sign

EN Series

NEMA-4X & NSF Certified Pictogram Sign

Specifications

  • NEMA-4X Certified
  • NSF compliant for food processing
  • Polymeric enclosure is fully gasketed around lens and canopy to secure against water leaks
  • Sealed, heavy-duty, vandal-resistant polycarbonate face plate
  • Universal mounting: wall-, end-, or ceiling-mount
  • Suitable for cold weather: -40°C for AC/DC and -20°C for Self-Powered models (option: -CW)
  • Tamper-resistant, concealed test switch with magnetic action
  • Long-life white LED light source is warrantied for 10 years
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347VAC; Standard DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC or DC-remote mode
  • Self-Powered models deliver two hours of back-up lighting
  • Meets or exceeds CSA 22.2 No.141-15
  • Special wording available (CSA C22.2 No. 250.0)

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)