EF41 Series

Hazardous Location

EF41 Series

Hazardous Location

Specifications

  • Quality illumination requires fewer fixtures
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Extreme operational temperature range: -40ºC to +40ºC
  • Choice of single- or double-lamp models
  • High-efficacy LED lamps of 4W, 5W and 6W
  • Input voltage: 6V, 12V, 24V or 120V
  • Fully gasketed Die-Cast aluminum back plate
  • Clear polycarbonate cover, UV and impact resistant
  • Easy installation on a 4” octagonal box (included)
  • Comes standard with tamper-proof screws and bit
  • Meets or exceeds CSA 22.2 No.141

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)