ESLT Series

6, 12, 24V T-Bar Unit

ESLT Series

6, 12, 24V T-Bar Unit

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Battery and charger are concealed above the ceiling level in the unit cabinet
  • Removable panel provides easy access to battery and circuitry
  • Test switch and LED indicators are mounted on the visible bottom panel
  • Units mount quickly and easily in standard 2’ x 2’ or 2’ x 4’ grids without any additional hardware
  • Solid-state pulse-type charger – current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free lead acid battery
  • NEXUS compatible
  • CSA C22.2 No. 141 certified
  • Advanced diagnostics capabilities (specific load requirements)

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)