EXHZ Series

Combination Unit Hazardous Location, Class I Zone 2

EXHZ Series

Combination Unit Hazardous Location, Class I Zone 2

Specifications

  • Includes the addition of Class II Div 1&2 Groups E, F and G as well as Class III ratings
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Certified temperature Codes for several types of emergency lamps
  • Certified CSA C22.2 No141
  • Certified CSA C860
  • Polymeric frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8” thick aluminum back plate with keyholes for secure wall-mount installation
  • Sealed faceplate of heavy-duty, vandal-resistant polycarbonate
  • Suited for areas with the risk of flammable gases, vapors or liquids that can create an explosive atmosphere
  • Exit Sign module illuminated by long-life, energy-efficient ALINGAP red LEDs
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • Sealed, maintenance-free, Lead-Calcium or Nickel-Cadmium batteries
  • Remote load capacity
  • Comes standard with auto-diagnostic functions
  • 1/2\" electrical conduit entry on both sides and at the top
  • NEXUS® compatible
  • Advanced diagnostics capabilities

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)