Survive-All™ LPEX600-N Series

NEMA-4X & NSF Certified Combination Unit

Survive-All™ LPEX600-N Series

NEMA-4X & NSF Certified Combination Unit

Specifications

  • NEMA-4X certified for wall or ceiling mount
  • NSF certified for food processing
  • High efficiency LED lamps up to 12V, 12W or white LED emergency lights
  • Continuous self-diagnostic monitoring and monthly self-testing
  • Fully automatic charger is solid state
  • Non-intrusive magnetic test switch
  • Cold weather (-40°C) option
  • Comes standard with tamper-proof screws
  • NEXUS® compatible
  • Sealed maintenance-free Nickel Cadmium battery
  • Meets or exceeds CSA 22.2 No. 141
  • Advanced diagnostics capabilities (specific load requirements)

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)