Survive-All™ LPEX600 Series

Polyvinyl Chloride Exit Sign

Survive-All™ LPEX600 Series

Polyvinyl Chloride Exit Sign

Specifications

  • NEMA-4X certified
  • NSF certified for food processing
  • Polyvinyl chloride enclosure is fully gasketed around lens and canopy to prevent water infiltration
  • Sealed faceplate of heavy-duty, vandal-resistant polycarbonate with evenly illuminated legend
  • Universal mounting: wall-, end-, or ceiling-mount
  • Suitable for cold weather: -40°C on non Self-Powered sign and -20°C on Self-Powered (“CW” option)
  • Tamper-resistant magnetic test switch
  • Self-diagnostic circuitry standard on all Self-Powered models
  • Energy efficient – consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation – 120 to 347V universal AC dual tap; 6 to 48V universal DC
  • NEXUS® compatible
  • Meets or exceeds CSA 22.2 No. 141

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)