HZM Series

Hazardous Location Battery Unit

HZM Series

Hazardous Location Battery Unit

Specifications

  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Certified temperature codes for several types of emergency lamps
  • Suited for areas with the risk of flammable gases, vapors or liquids that can create an explosive atmosphere
  • Certified CSA C22.2 No141
  • Polymeric frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8” thick aluminum back plate with keyholes for secure wall-mount installation
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • Sealed, maintenance-free, Lead-Calcium batteries with up to 120W emergency power
  • Built-in microcontroller-based battery charger and auto-diagnostics circuitry
  • 1/2” electrical conduit entry on both sides and at the top
  • NEXUS compatible
  • Advanced diagnostics capabilities (specific load requirements)

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)