close [x]

Food & beverage industry

Find the ABB installation products for your food & beverage needs:

See real-time stock availability and buy online from these distributors:

The list of selected catalogue numbers can be found under each of the product categories below.

Flexible liquidtight metallic conduits

ABB flexible conduits boost food safety and fight corrosion, which is the number one cause of downtime.

The next generation in liquidtight conduits.

  • Ingress protection and hygiene
    IP69K-rated conduit and fittings.
  • Demanding applications
    Stainless steel 316 liquidtight and system solutions for the most demanding corrosive environments, where extreme temperatures are encountered.
  • Hazardous protection
    LTFU and LTGC fittings are rated CSA Heavy duty per Canadian electrical code.

LTFU - Food & Beverage - Liquidtight flexible metallic conduit, Steel core with food grade PVC jacket, UL Listed, CSA certified

Flexible liquidtight metallic conduits
Cat. Number
Description
LTFUS01W-C
3/8 in - ISO BS EN 16 mm - Coil length Carton 100 feet (30 m)
LTFUS02W-C
1/2 in - ISO BS EN 20 mm - Coil length Carton 100 feet (30 m)
LTFUS03W-C
3/4 in - ISO BS EN 25 mm - Coil length Carton 100 feet (30 m)
( … )
show more products
( … )
show less products

LT6FE - Food & Beverage stainless steel 316L, Liquidtight flexible metallic conduit - CE Certified

Flexible liquidtight metallic conduits
Cat. Number
Description
LT6FES02W-A
LFMC SS316 FB AM 1/2in WHT 8M/25FT
LT6FES02W-C
LFMC SS316 FB 1/2in Wht 30m/100ft
LT6FES02W-K
LFMC SS316 FB 1/2in Wht 150m/500ft
( … )
show more products
( … )
show less products

LTGC – General Purpose Liquidtight flexible metallic conduit, steel core with PVC jacket, CSA Certified

Flexible liquidtight metallic conduits
Cat. Number
Description
LTGCS01B-C
LFMC GP CSA 3/8IN BLK 30M/100FT
LTGCS01B-K
LFMC GP CSA 3/8IN BLK 150M/500FT
LTGCS01B-L
LFMC GP CSA 3/8IN BLK 300M/1000FT
( … )
show more products
( … )
show less products

Series 5300SST6 Stainless steel 316 liquidtight fittings

Flexible liquidtight metallic conduits
Cat. Number
Description
5331SST6
3/8 in - Insulated with steel ground cone - Straight
5341SST6
3/8 in - Insulated with steel ground cone - 45 deg
5351SST6
3/8 in - Insulated with steel ground cone - 90 deg
( … )
show more products
( … )
show less products

Serie 5300SST6HT Stainless steel 316 Liquidtight fittings, high temperature

Flexible liquidtight metallic conduits
Cat. Number
Description
5331SST6HT
3/8 in - Insulated with steel ground cone - Straight
5341SST6HT
3/8 in - Insulated with steel ground cone - 45 deg
5351SST6HT
3/8 in - Insulated with steel ground cone - 90 deg
( … )
show more products
( … )
show less products

Cable glands

Hygienic, corrosion-resistant cable glands for food processing machinery and preparation stations.

Compactness and hygienic design providing rigorous, dependable electrical connections.

  • Corrosion resistance
    Stainless steel and chemical resistant materials inhibit corrosion
  • Dust and liquidtight
    Exposure to dust, water, condensation and accidental spills of machine oils and lubricants. Suitable for splash zones.
  • Chemical resistance
    One piece, fully enclosed, smooth hygienic external casing. Compactness and hygienic design providing rigorous, dependable electrical connections.
  • Extreme temparatures
    A wide temperature range is available for more demanding applications.
  • Explosion protection
    Group I flameproof glands, ideal for all hazardous area applications.

FSCG series stainless steel cable glands for food and beverage – NSF approved

Cable glands
Cat. Number
Description
FSCG-M121
Thread M12, Cable range 3 to 6.5 mm, Thread length 6 mm
FSCG-M161
Thread M16, Cable range 5 to 10 mm, Thread length 7 mm
FSCG-M201
Thread M20, Cable range 6 to 12 mm, Thread length 10 mm
( … )
show more products
( … )
show less products

FSEM series stainless steel EMC cable glands for food and beverage – NSF approved

Cable glands
Cat. Number
Description
FSEM-M161
Thread M16, Cable range 5 to 10 mm, Thread length 7 mm
FSEM-M201
Thread M20, Cable range 6 to 12 mm, Thread length 10 mm
FSEM-M251
Thread M25, Cable range 12 to 17 mm, Thread length 14 mm
( … )
show more products
( … )
show less products

Hazardous location fittings

Jacketed metal-clad cable fittings for hazardous locations.

STX and STEX fittings for hazardous location applications.

  • Continuity
    Provides grounding continuity of cable armour. Quick and easy installation without disassembly. Excellent pullout strength.
  • Ideal for storage locations
    Robust metallic construction. Safe operating temperature range: -40°C to +90°C (-40°F to +194°F).
  • Hazardous area protection
    Helps achieve safer, more reliable terminations in challenging industrial environments.

Star Teck (STX) hazardous location series fittings for Teck cable

Hazardous location fittings
Cat. Number
Description
STX050-462
Hub size of 1/2 inch. Range over jacket from 0.525 - 0.650 inch.
STX050-464
Hub size of 1/2 inch. Range over jacket from 0.600 - 0.760 inch.
STX075-465
Hub size of 3/4 inch. Range over jacket from 0.725 - 0.885 inch.
( … )
show more products
( … )
show less products

Star Teck Extreme XP (STEX) hazardous location series fittings for Teck cable

Hazardous location fittings
Cat. Number
Description
STEX075
Hub size of 3/4 inch. Range over jacket from 0.600 - 0.985 inch.
STEX100
Hub size of 1 inch. Range over jacket from 0.860 - 1.205 inch.
STEX125
Hub size of 1 1/4 inch. Range over jacket from 0.950 - 1.375 inch.
( … )
show more products
( … )
show less products

Wire and cable management

Innovative design and engineered materials for safety and continuity.

Easily bundle, secure and manage your cables.

  • Food safety
    The material used to produce Ty-Rap® detectable cable ties has recently been successfully tested for direct food contact.
  • High-vibration applications
    Ty-Met cable ties combine the convenience of a ball-lock fastening mechanism with a spring crimp that maintains tension after installation ensuring that the ties won’t slide down the cable bundle after they’re installed.

Ty-Rap Cable ties - Detectable

Wire and cable management
Cat. Number
Description
TY523M-NDT
Polyamide 6.6 - Length - 3.62 in (92 mm) Min. tensile strength - 18 lb (80 N)
TY524M-NDT
Polyamide 6.6 - Length - 5.4 in (137 mm) Min. tensile strength - 40 lb (180 N)
TY525M-NDT
Polyamide 6.6 - Length - 7.3 in (186 mm) Min. tensile strength - 50 lb (222 N)
( … )
show more products
( … )
show less products

Ty-Rap Cable ties - Heat stabilised + UV-resistant

Wire and cable management
Cat. Number
Description
TY23MX-A
Length - 92 mm (3.62 in) Min. tensile strength - 18 lb (80 N)
TY24MX-A
Length - 140 mm (5.51 in) Min. tensile strength - 30 lb (133 N)
TY25MX-A
Length - 186 mm (7.32 in) Min. tensile strength - 50 lb (220 N)
( … )
show more products
( … )
show less products

Ty-Met Stainless steel retained-tension ball-lock cable ties

Wire and cable management
Cat. Number
Description
RS-4.6-200A
Length - 7.9 in (200 mm) Min. tensile strength - 200 lb (890 N)
RS-4.6-260A
Length - 10.2 in (260 mm) Min. tensile strength - 200 lb (890 N)
RS-4.6-360A
Length - 14.2 in (360 mm) Min. tensile strength - 200 lb (890 N)
( … )
show more products
( … )
show less products

Cable ties accessories and tools

Wire and cable management
Cat. Number
Description
DAS250
Stainless steel cable ties tool
ERG50
Tool for plastic cable ties
ERG120
Tool for plastic cable ties