Bullet® Quick-ConnectTM liquidtight fittings


For liquidtight flexible nonmetallic conduit Type B and tubing



This engineering breakthrough allows for quick and easy installation even in tight spaces.



  • Straight Fitting available from 3/8” to 1”

  • Single-piece fitting for quick installation

  • No locknut or disassembly required.

  • Trade sizes from 3/8" to 4" (12mm to 103mm)

  • Corrosion resistant

  • Available in Black, Gray or Light Grey to suit a range of installation requirements.