Marrette® - PRO-BLUTM 933TM
The new PRO-BLUTM 933TM wire connector was developed with the installer’s needs in mind.
The PRO-BLUTM design incorporates a range of features that makes installation easy and painless, even when installing multiple wire connectors:
- Made of durable polypropylene resistant to temperatures up to 125°C (257°F),
- Wide range of wire combinations: #22 to #8 solid or stranded,
- The true-blue Marrette® offers a top-quality ergonomic design
- Ergonomic twisting wings,
- Rounded secure edge,
- Approved for 600 V maximum copper building wire and 1,000 V maximum in signs or lighting fixtures,
- LIVE ACTION® variable volume spring,
- Designed and manufactured in Canada