SuperCleanTM - Bacteria-resistant wall offset spacers

A sanitary solution for offsetting conduit, pipes and equipment from the wall


Specifications:


  • The industry’s first wall offset spacers that inhibit bacterial growth on the spacer surface,
  • Made from food-compliant nylon resin,
  • Cylindrical design with no exposed flat surfaces to prevent the collection and retention of liquids or debris.
  • Promotes a clean environment — 99.9% effective for bacterial reduction on the spacer surface,
  • Easy to install with no on-site fabrication required
-->