RDE Serie
Die-Cast Aluminum Pictogram Edge-Lit Exit Sign
Specifications
- Self-powered models provide minimum two hours of emergency lighting
- Die-cast Aluminum construction
- Modular design offers great choice of architectural profiles
- Universal die-cast back-box for surface or semirecessed mounting on ceilings or walls
- LED strip module can be rotated in the unit for either wall or ceiling mount
- Flat die-cast trim plate and galvanized steel backbox for recessed ceiling mount
- Clear acrylic panel with pictogram legend
- Comes standard with double-face panels for use in single-face or double-face applications
- White LED light source
- Meets or exceeds CSA 22.2 No.141-10 standard for pictogram exit signs
- Universal AC input: two-wire 120 to 347Vac; universal DC input: two-wire 6 to 24Vd
- Energy efficient – consumes less than 2.5 Watts (120 minutes
Documents
Sectors of Use
Emergency Ballast Manuals
- no information to display