Ultima™ Combo Series

The Ultima™ Series of combination units (unit equipment with an exit sign) are designed to complement designer’s look and ease of installation with performance and cost-competitiveness.

Specifications

  • One-pack combination of battery unit and exit sign, a compact and contemporary design
  • Durable injection-molded thermoplastic housing with push-to-snap design
  • Available in single or double face configurations both with means for ceiling mounting
  • Comes with the Ready Light UltimaTM EZ2 canopy and field-selectable snap chevrons for quick and easy installation
  • Exit sign module illuminated by long-life ALINGAP red LEDs
  • Two MR16 halogen lamps, shielded by a clear polycarbonate cover
  • Optional MR16 LED lamps with life expectancy 50,000+ hours
  • Sealed, maintenance-free, Lead-Calcium or Nickel-metal-hydride batteries
  • Dual voltage input: 120/347 VAC or 120/277 VAC
  • Optional advanced diagnostic circuitry, flasher/buzzer, fire alarm activated flasher
  • Optional vandal resistant shield with tamper proof screws
  • Certified CSA C22.2 No141
  • Certified CSA C860-01

Emergency Ballast Manuals

  • no information to display