ULTP Series

Thermoplastic PictogramThe Ultima™ Series of combination units (unit equipment and pictogram exit sign) are designed to complement designer’s look and ease of installation with performance and cost-competitiveness. Combination Unit.

Specifications

  • One-pack combination of battery unit and Pictogram Sign, a compact and contemporary design
  • Durable injection-molded thermoplastic housing with push-to-snap design
  • Available in single or double face configurations both with means for ceiling mounting
  • Supplied standard with two (single face) or three pictogram films (universal face) for direction selection
  • Two MR16 LED or halogen lamps, shielded by a clear polycarbonate cover
  • Two MR16 LED or halogen lamps, shielded by a clear polycarbonate covers
  • Twin LED lights provide up to 89 feet of egress illumination on a 6-foot wide path
  • Sealed, maintenance-free, Lead- Calcium or Nickel-Metal-Hydride batteries
  • Remote load capacity: one unit equipment with LED remote lights covers up to 712 feet (217m) of egress illumination
  • Dual voltage input: 120/347VAC or 120/277VAC
  • Comes standard with non-audible auto-diagnostics
  • Optional vandal-resistant shield with tamper-proof screws
  • Certified CSA C22.2 No.141
  • Optional: NEXUS® Compatible

Emergency Ballast Manuals

  • no information to display