RH Series
Pictogram Sign, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III
Specifications
- Includes the addition of Class II Div. 1&2 Groups E, F and G as well as Class III ratings
- Compliant Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
- Class I Zone 2 Groups IIA, IIB, IIC
- Temperature Code T6 (maximum +85°C) as per Canadian Electrical Code, Part I and CSA C22.2 No.137-M1981
- High-impact thermo-plastic frame with built-in gasket to secure against liquid leaks
- Sealed, heavy-duty, vandal-resistant polycarbonate face plate(s)
- Concealed pilot light and test switch with magnetic action
- Long-life white LED light source
- Supplied standard with two pictogram films per face, for direction selection
- Meets or exceeds CSA 22.2 No.141-10 standard for pictogram exit signs
- Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
- Energy efficient – consumes less than 2.5 Watts in AC or DC-remote mode
- Self-Powered models come standard with self-diagnostics functions and deliver two hours of back-up legend illumination
- Suitable for cold-weather: -40°C for AC/DC and -20°C for Self-Powered models (option: -CW)
Documents
Sectors of Use
Emergency Ballast Manuals
- no information to display