ECB-HO LED Series

Commercial Battery Unit

Specifications

  • Fully adjustable LED glare-free lens
  • 5.4W long life high output LED light source
  • Provides 90’ spacing at 7.5’ mounting height
  • Dual voltage input capability 120/347VAC
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Sealed 9.6V-12W Lithium-ion battery offering 90 minutes of emergency lighting
  • Battery lock-out prevents discharge during installation
  • Red LED charger monitor
  • Momentary test switch allows for quick operational check
  • Injection-molded thermoplastic ABS housing
  • Rear keyhole slots and universal knock-outs to mount to any standard 4” junction box
  • Fast and easy installation with snap-together design
  • Ceiling or wall mount installation
  • Comes standard with one (1) year warranty
  • Meets or exceeds CSA C22.2 no.141-15

Emergency Ballast Manuals

  • no information to display