ESL Series High-Performance Commercial Battery Unit

High-Performance Commercial Battery Unit

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Solid-state pulse-type charger – current-limited, temperature compensated, short-circuit proof and reverse-polarity protected.
  • Die cast aluminum high efficiency heads Innovative head design featuring four LEDs and a dual driver that provide even illumination even in case of unexpected component failure
  • Standard grey colour (black optional)
  • May be wired from top or side only. Rear keyhole slots provided for installation (except for 24V model)
  • Maintenance-free Lead-Acid battery
  • Standard 120/347VAC input voltage
  • Meets exceeds CSA C22.2 No. 141-15

Sectors of Use

Emergency Ballast Manuals

  • no information to display